Unit of Measure

Key Dimensions

Major Diameter d

N/A 18.894 in

Threads No. per Inch

N/A 5-ACME

C

N/A 23.64 in

E

N/A 19.635 in

D1

N/A 0.26 in

G

N/A 3.99 in

H

N/A 0.885 in

Manufacturing Part Number

N/A RN88