Unit of Measure

Key Dimensions

Type

N/A Open

Shaft Size 

N/A 1 1/2 in

Number of Bolts

N/A 4

Other Dimensions

Dimension A

N/A 3.82 in97 mm

Dimension B

N/A 3.02 in76.7 mm

Dimension C1

N/A 1.25 in31.8 mm

Dimension C2

N/A 1.35 in34.3 mm