Unit of Measure

Key Dimensions

Type

N/A Open

Shaft Size 

N/A 110 mm

Number of Bolts

N/A 6

Other Dimensions

Dimension A

N/A 8.35 in212.1 mm

Dimension B

N/A 7.67 in194.8 mm

Dimension C1

N/A 2.07 in52.6 mm

Dimension C2

N/A 2.17 in55.1 mm