Unit of Measure

Key Dimensions

Type

N/A Open

Shaft Size 

N/A 5 7/16 in

Number of Bolts

N/A 6

Other Dimensions

Dimension A

N/A 10.69 in271.6 mm

Dimension B

N/A 10 in254 mm

Dimension C1

N/A 2.24 in56.9 mm

Dimension C2

N/A 2.34 in59.4 mm