Unit of Measure

Key Dimensions

Type

N/A Open

Shaft Size 

N/A 2 15/16 in

Number of Bolts

N/A 4

Other Dimensions

Dimension A

N/A 6.32 in160.5 mm

Dimension B

N/A 5.57 in141.5 mm

Dimension C1

N/A 1.22 in31 mm

Dimension C2

N/A 1.32 in33.5 mm