Unit of Measure

Key Dimensions

Type

N/A Open

Shaft Sizes

N/A (4-15/16”, 5”) (125mm, 130mm)

Number of Bolts

N/A 6

Note

Note

N/A VR Covers Seals adapt to multiple shaft sizes within the bearing series

Other Dimensions

Dimension A

N/A 9.06 in230.1 mm

Dimension B

N/A 8.51 in216.2 mm

Dimension C1

N/A 2.24 in56.9 mm

Dimension C2

N/A 2.74 in69.6 mm