Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 30 mm

Lubrication Type

N/A Industrial Grade Solid Lube

O.D. (D)

N/A 62 mm2.4409 in

Width (B)

N/A 20 mm0.7874 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 60800 N13700 lbf
e Factor 1 N/A 0.31

Cage Type

N/A EJ

Cage Material

N/A Steel

Factors

Maximum Operating Speed

N/A 1850 rpm
Y0 Factor2 N/A 2.1
Y1 Factor 3 N/A 2.15
Y2 Factor 4 N/A 3.2
Geometry Factor (Cg) 5 N/A 0.0368

Other Dimensions

Max Shaft Fillet Radius6 N/A 1.00 mm0.040 in

Shaft Backing Shoulder Diameter

N/A 38.000 mm1.500 in

Housing Backing Shoulder Diameter

N/A 56 mm2.200 in

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius7 N/A 1 mm0.040 in

Ratings

Static Radial Load Rating (C0)

N/A 67400 N15200 lbf
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. See engineering
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.
  • 6 Maximum housing fillet radius that bearing corners will clear.
  • 7 These maximum fillet radii will be cleared by the bearing corners.