Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Unit of Measure

Key Dimensions

Bore (d)

N/A 45.000 mm

O.D. (D)

N/A 85.000 mm3.3465 in

Width (B)

N/A 23 mm0.9055 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 104000 N23500 lbf
e Factor1 N/A 0.26

Other Dimensions

Max Shaft Fillet Radius2 N/A 1.00 mm0.040 in

Shaft Backing Shoulder Diameter

N/A 55.000 mm2.200 in

Housing Backing Shoulder Diameter

N/A 77.000 mm3.000 in

Design Unit

N/A Metric

Ratings

Static Radial Load Rating (C0)

N/A 101000 N22800 lbf

Thermal Reference Speed - Grease 

N/A 5600 rpm
Thermal Reference Speed - Oil3 N/A 7000 rpm

Factors

Y0 Factor4 N/A 2.58
Y1 Factor 5 N/A 2.64
Y2 Factor 6 N/A 3.93
Geometry Factor (Cg) 7 N/A 0.0462
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 See thermal speed ratings in the engineering section.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 Geometry constant for Lubrication Life Adjustment Factor a3l.