Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Unit of Measure

Key Dimensions

UPC Code

N/A 0087796358706

Bore (d)

N/A 100 mm

O.D. (D)

N/A 215 mm8.4646 in

Width (B)

N/A 47 mm1.8504 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 521000 N117000 lbf
e Factor1 N/A 0.22

Other Dimensions

Max Shaft Fillet Radius2 N/A 2.5 mm0.098 in

Shaft Backing Shoulder Diameter

N/A 132.9 mm5.220 in

Housing Backing Shoulder Diameter

N/A 192.8 mm7.6000 in

Design Unit

N/A Metric

Ratings

Static Radial Load Rating (C0)

N/A 530000 N119000 lbf
Thermal Reference Speed - Oil3 N/A 2000 rpm

Thermal Reference Speed - Grease 

N/A 1700 rpm

Factors

Geometry Factor (Cg) 4 N/A 0.0747
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 See thermal speed ratings in the engineering section.
  • 4 Geometry constant for Lubrication Life Adjustment Factor a3l.