Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Unit of Measure

Key Dimensions

UPC Code

N/A 087796315341

Bore (d)

N/A 30 mm

O.D. (D)

N/A 62 mm2.4409 in

Width (B)

N/A 20 mm0.7874 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 67400 N15200 lbf
e Factor1 N/A 0.31

Other Dimensions

Max Shaft Fillet Radius2 N/A 1.00 mm0.040 in

Shaft Backing Shoulder Diameter

N/A 38.000 mm1.500 in

Housing Backing Shoulder Diameter

N/A 56 mm2.200 in

Design Unit

N/A Metric

Ratings

Static Radial Load Rating (C0)

N/A 60800 N13700 lbf
Thermal Reference Speed - Oil3 N/A 9900 rpm

Thermal Reference Speed - Grease 

N/A 7900 rpm

Factors

Y0 Factor4 N/A 2.1
Y1 Factor 5 N/A 2.15
Y2 Factor6 N/A 3.2
Geometry Factor (Cg) 7 N/A 0.0368
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 See thermal speed ratings in the engineering section.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 Geometry constant for Lubrication Life Adjustment Factor a3l.