Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Unit of Measure

Key Dimensions

UPC Code

N/A 087796252875

Bore (d)

N/A 60.000 mm

O.D. (D)

N/A 110.000 mm4.3307 in

Width (B)

N/A 28 mm1.1024 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 169000 N38100 lbf
e Factor1 N/A 0.24

Other Dimensions

Max Shaft Fillet Radius2 N/A 1.50 mm0.060 in

Shaft Backing Shoulder Diameter

N/A 72 mm2.800 in

Housing Backing Shoulder Diameter

N/A 100.0 mm4.000 in

Design Unit

N/A Metric

Ratings

Static Radial Load Rating (C0)

N/A 174000 N39000 lbf
Thermal Reference Speed - Oil3 N/A 5500 rpm

Thermal Reference Speed - Grease 

N/A 4500 rpm

Factors

Y0 Factor4 N/A 2.78
Y1 Factor 5 N/A 2.84
Y2 Factor6 N/A 4.23
Geometry Factor (Cg) 7 N/A 0.0551
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 See thermal speed ratings in the engineering section.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 Geometry constant for Lubrication Life Adjustment Factor a3l.