Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Unit of Measure

Key Dimensions

UPC Code

N/A 087796023369

Bore (d)

N/A 80 mm

O.D. (D)

N/A 140.000 mm5.5118 in

Width (B)

N/A 33 mm1.2992 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 254000 N57200 lbf
e Factor1 N/A 0.22

Other Dimensions

Max Shaft Fillet Radius2 N/A 2.0 mm0.080 in

Shaft Backing Shoulder Diameter

N/A 95 mm3.700 in

Housing Backing Shoulder Diameter

N/A 129 mm5.100 in

Design Unit

N/A Metric

Ratings

Static Radial Load Rating (C0)

N/A 278000 N62500 lbf
Thermal Reference Speed - Oil3 N/A 4400 rpm

Thermal Reference Speed - Grease 

N/A 3600 rpm

Factors

Y0 Factor4 N/A 3.07
Y1 Factor 5 N/A 3.14
Y2 Factor6 N/A 4.67
Geometry Factor (Cg) 7 N/A 0.0573
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 See thermal speed ratings in the engineering section.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 Geometry constant for Lubrication Life Adjustment Factor a3l.