Spherical Roller Bearing | Metric Series | 100.000mm Bore | 180.000mm OD | 46.000mm Width | Open | Cylindrical Bore | Steel Cage | C0 Clearance | Bearing contains application features
Unit of Measure
Key Dimensions
UPC Code |
N/A 087796246072 |
Bore (d) |
N/A 100 mm |
O.D. (D) |
N/A 180 mm7.0866 in |
Width (B) |
N/A 46 mm1.8110 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 435000 N97700 lbf |
| e Factor1 | N/A 0.24 |
Other Dimensions
| Max Shaft Fillet Radius2 | N/A 2.0 mm0.080 in |
Shaft Backing Shoulder Diameter |
N/A 120 mm4.7000 in |
Housing Backing Shoulder Diameter |
N/A 163.000 mm6.400 in |
Design Unit |
N/A Metric |
- 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 2 Maximum housing fillet radius that bearing corners will clear.
- 3 See thermal speed ratings in the engineering section.
- 4 These factors apply for both inch and metric calculations. See engineering
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 7 Geometry constant for Lubrication Life Adjustment Factor a3l.