When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.
Unit of Measure

Key Dimensions

Shaft Size

N/A 10.0000 in

Seal Type

N/A Felt Seal

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Round Flange

Series Type

N/A Heavy Series

Bolt Size

N/A 4 x M24

Bearing Number

N/A HSE1000BR

Housing

N/A HSE1000HR

Flange Reference

N/A F63

Bearing - Housing - Seal

N/A HSE1000BRH

Bearing UPC

N/A 013992022974

Other Dimensions

Dimension T

N/A 35.0000 in890 mm

Dimension R

N/A 31.3 in796 mm

Dimension P

N/A 1.9 in48 mm

Dimension H

N/A 7.1 in181 mm

Dimension N

N/A 27.252 in692.20 mm

Dimension V

N/A 0.3 in8 mm

Dimension L

N/A 13 in330 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 426238 lbf1896000 N

Cor - Static Load Rating

N/A 626992 lbf2789000 N

Ca - Axial Load Rating

N/A 29405 lbf130800 N

Maximum Speed

N/A 700 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.