When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 7.0000 in

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Round Flange

Series Type

N/A Heavy Series

Bolt Size

N/A 4 x M24

Bearing Number

N/A HSE700BR

Housing

N/A HS60HRTL

Flange Reference

N/A F60

Bearing - Housing - Seal

N/A HSE700BRHATL

Bearing - Housing - Seal UPC

N/A 013992044587

Bearing UPC

N/A 013992023308

Other Dimensions

Dimension T

N/A 28.5000 in724 mm

Dimension R

N/A 25.1 in638 mm

Dimension P

N/A 1.7 in44 mm

Dimension H

N/A 6.1 in156 mm

Dimension N

N/A 21.502 in546.15 mm

Dimension V

N/A 0.3 in8 mm

Dimension L

N/A 11.1 in283 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 298996 lbf1330000 N

Cor - Static Load Rating

N/A 419718 lbf1867000 N

Ca - Axial Load Rating

N/A 20008 lbf89000 N

Maximum Speed

N/A 1030 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.