When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 12 in

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Round Flange

Series Type

N/A Light Series

Bolt Size

N/A 4 x M30

Bearing Number

N/A LSE1200BR

Housing

N/A LS17HRTL

Flange Reference

N/A F17

Bearing - Housing - Seal

N/A LSE1200BRHATL

Bearing - Housing - Seal UPC

N/A 013992039408

Bearing UPC

N/A 013992025609

Other Dimensions

Dimension T

N/A 28 in712 mm

Dimension R

N/A 24.6 in626 mm

Dimension P

N/A 1.5 in38 mm

Dimension H

N/A 5.2 in133 mm

Dimension N

N/A 21.250 in539.75 mm

Dimension V

N/A 0.1 in3 mm

Dimension L

N/A 9.5 in241 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 208848 lbf929000 N

Cor - Static Load Rating

N/A 374307 lbf1665000 N

Ca - Axial Load Rating

N/A 17580 lbf78200 N

Maximum Speed

N/A 650 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.