When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.
Unit of Measure

Key Dimensions

Shaft Size

N/A 160 mm

Seal Type

N/A Felt Seal

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Round Flange

Series Type

N/A Light Series

Bolt Size

N/A 4 x M24

Bearing Number

N/A LSM160BR

Housing

N/A LSM160HR

Flange Reference

N/A F11

Bearing - Housing - Seal

N/A LSM160BRH

Bearing UPC

N/A 013992028815

Other Dimensions

Dimension T

N/A 19.5000 in496 mm

Dimension R

N/A 16.8 in426 mm

Dimension P

N/A 1 in25 mm

Dimension H

N/A 4.1 in105 mm

Dimension N

N/A 13.875 in352.42 mm

Dimension V

N/A 0.1 in3 mm

Dimension L

N/A 7.5 in191 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 131064 lbf583000 N

Cor - Static Load Rating

N/A 178049 lbf792000 N

Ca - Axial Load Rating

N/A 7419 lbf33000 N

Maximum Speed

N/A 1320 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.