Heavy series bearing products offer solutions to the most demanding of load conditions. Bearings are supported by robust and durable mountings and can be equipped with a variety of sealing solutions. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 10.0000 in

Seal Type

N/A High Temperature Packing

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Heavy Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M42

Bearing Number

N/A HSE1000BR

Housing

N/A HSE1000HR

Support Reference

N/A S63

Bearing - Housing - Seal

N/A HSE1000BRHHTPS

Bearing - Housing - Seal UPC

N/A 013992058744

Bearing UPC

N/A 013992022974

Other Dimensions

Dimension H

N/A 15.512 in394 mm

Dimension H1

N/A 3 in76 mm

Dimension H2

N/A 31.1 in790 mm

Dimension J

N/A 26.4 in670 mm

Dimension K

N/A 12.0 in304 mm

Dimension L

N/A 36.0 in914 mm

Dimension M

N/A 16 in406 mm

Housing Width

N/A 11.7 in298 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 426238 lbf1896000 N

Cor - Static Load Rating

N/A 626992 lbf2789000 N

Ca - Axial Load Rating

N/A 29405 lbf130800 N

Maximum Speed

N/A 700 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.