Heavy series bearing products offer solutions to
the most demanding of load conditions. Bearings are
supported by robust and durable mountings and can be equipped
with a variety of sealing solutions. If a standard catalog product
does not meet your requirements, a Timken engineer will be happy
to provide help and advice on your application.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Shaft Size |
N/A 18.0000 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M48 |
Bearing Number |
N/A HSE1800BR |
Housing |
N/A HS90HRTL |
Support Reference |
N/A S90 |
Other Dimensions
Dimension H |
N/A 21.654 in550 mm |
Dimension H1 |
N/A 3.7 in95 mm |
Dimension H2 |
N/A 45.9 in1165 mm |
Dimension J1 |
N/A 42.5 in1080 mm |
Dimension J2 |
N/A 30.7 in780 mm |
Dimension K |
N/A 8.7 in220 mm |
Dimension L |
N/A 53.9 in1370 mm |
Dimension M |
N/A 15.0 in380 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 855848 lbf3807000 N |
Cor - Static Load Rating |
N/A 1486212 lbf6611000 N |
Ca - Axial Load Rating |
N/A 67982 lbf302400 N |
Maximum Speed |
N/A 340 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |