Heavy series bearing products offer solutions to the most demanding of load conditions. Bearings are supported by robust and durable mountings and can be equipped with a variety of sealing solutions. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 6.0000 in

Seal Type

N/A Viton Single Lip

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Heavy Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M30

Bearing Number

N/A HSE600BR

Housing

N/A HSE600HR

Support Reference

N/A S58

Bearing - Housing - Seal

N/A HSE600BRHRSS

Bearing - Housing - Seal UPC

N/A 013992066824

Bearing UPC

N/A 013992023186

Other Dimensions

Dimension H

N/A 10.000 in254 mm

Dimension H1

N/A 2.2 in57 mm

Dimension H2

N/A 21.1 in535 mm

Dimension J

N/A 22.0 in558 mm

Dimension K

N/A 4.7 in120 mm

Dimension L

N/A 26.2 in666 mm

Dimension M

N/A 8 in204 mm

Housing Width

N/A 9.1 in232 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 233127 lbf1037000 N

Cor - Static Load Rating

N/A 297872 lbf1325000 N

Ca - Axial Load Rating

N/A 15602 lbf69400 N

Maximum Speed

N/A 1220 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.