Heavy series bearing products offer solutions to the most demanding of load conditions. Bearings are supported by robust and durable mountings and can be equipped with a variety of sealing solutions. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 6.5 in

Seal Type

N/A High Temperature Packing

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Heavy Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M30

Bearing Number

N/A HSE608BR

Housing

N/A HSE608HR

Support Reference

N/A S59

Bearing - Housing - Seal

N/A HSE608BRHHTPS

Bearing - Housing - Seal UPC

N/A 013992068378

Bearing UPC

N/A 013992023261

Other Dimensions

Dimension H

N/A 10.512 in267 mm

Dimension H1

N/A 2.4 in60 mm

Dimension H2

N/A 22.4 in570 mm

Dimension J

N/A 24.7 in628 mm

Dimension K

N/A 5.5 in140 mm

Dimension L

N/A 29.0 in736 mm

Dimension M

N/A 9.0 in228 mm

Housing Width

N/A 9.6 in244 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 268871 lbf1196000 N

Cor - Static Load Rating

N/A 354299 lbf1576000 N

Ca - Axial Load Rating

N/A 17805 lbf79200 N

Maximum Speed

N/A 1110 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.