Heavy series bearing products offer solutions to the most demanding of load conditions. Bearings are supported by robust and durable mountings and can be equipped with a variety of sealing solutions. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 7.0000 in

Seal Type

N/A Viton Single Lip

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Heavy Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M30

Bearing Number

N/A HSE700BR

Housing

N/A HSE700HR

Support Reference

N/A S60

Bearing - Housing - Seal

N/A HSE700BRHRSS

Bearing - Housing - Seal UPC

N/A 013992070425

Bearing UPC

N/A 013992023308

Other Dimensions

Dimension H

N/A 10.984 in279 mm

Dimension H1

N/A 2.5 in64 mm

Dimension H2

N/A 22.8 in580 mm

Dimension J

N/A 25.0 in636 mm

Dimension K

N/A 6 in152 mm

Dimension L

N/A 30.0 in762 mm

Dimension M

N/A 10 in254 mm

Housing Width

N/A 10.0 in254 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 298996 lbf1330000 N

Cor - Static Load Rating

N/A 419718 lbf1867000 N

Ca - Axial Load Rating

N/A 20008 lbf89000 N

Maximum Speed

N/A 1030 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.