Heavy series bearing products offer solutions to
the most demanding of load conditions. Bearings are
supported by robust and durable mountings and can be equipped
with a variety of sealing solutions. If a standard catalog product
does not meet your requirements, a Timken engineer will be happy
to provide help and advice on your application.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Shaft Size |
N/A 7.0000 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A HSE700BX |
Housing |
N/A HS60HXTL |
Support Reference |
N/A S60 |
Other Dimensions
Dimension H |
N/A 10.984 in279 mm |
Dimension H1 |
N/A 2.5 in64 mm |
Dimension H2 |
N/A 22.8 in580 mm |
Dimension J |
N/A 25.0 in636 mm |
Dimension K |
N/A 6 in152 mm |
Dimension L |
N/A 30.0 in762 mm |
Dimension M |
N/A 10 in254 mm |
Housing Width |
N/A 11.2 in284 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 298996 lbf1330000 N |
Cor - Static Load Rating |
N/A 419718 lbf1867000 N |
Maximum Speed |
N/A 1030 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |