Heavy series bearing products offer solutions to the most demanding of load conditions. Bearings are supported by robust and durable mountings and can be equipped with a variety of sealing solutions. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 8 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Heavy Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M36

Bearing Number

N/A HSE800BX

Housing

N/A HSE800HX

Support Reference

N/A S61

Bearing - Housing - Seal

N/A HSE800BXH

Bearing UPC

N/A 013992023391

Other Dimensions

Dimension H

N/A 12.244 in311 mm

Dimension H1

N/A 2.6 in67 mm

Dimension H2

N/A 25.8 in655 mm

Dimension J

N/A 25.0 in636 mm

Dimension K

N/A 6.8 in172 mm

Dimension L

N/A 33.0 in838 mm

Dimension M

N/A 10.5 in266 mm

Housing Width

N/A 10.6 in270 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 359020 lbf1597000 N

Cor - Static Load Rating

N/A 513688 lbf2285000 N

Maximum Speed

N/A 880 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.