Heavy series bearing products offer solutions to the most demanding of load conditions. Bearings are supported by robust and durable mountings and can be equipped with a variety of sealing solutions. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 120 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Heavy Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M24

Bearing Number

N/A HSM120BR

Housing

N/A HSM120HR

Support Reference

N/A S55

Bearing - Housing - Seal

N/A HSM120BRH

Bearing UPC

N/A 013992023674

Other Dimensions

Dimension H

N/A 7.756 in197 mm

Dimension H1

N/A 1.5 in38 mm

Dimension H2

N/A 16.7 in425 mm

Dimension J

N/A 18.0 in458 mm

Dimension K

N/A 3.5 in88 mm

Dimension L

N/A 21.0 in534 mm

Dimension M

N/A 6.5 in166 mm

Housing Width

N/A 8.3 in210 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 147475 lbf656000 N

Cor - Static Load Rating

N/A 180072 lbf801000 N

Ca - Axial Load Rating

N/A 8790 lbf39100 N

Maximum Speed

N/A 1640 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.