Heavy series bearing products offer solutions to
the most demanding of load conditions. Bearings are
supported by robust and durable mountings and can be equipped
with a variety of sealing solutions. If a standard catalog product
does not meet your requirements, a Timken engineer will be happy
to provide help and advice on your application.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Shaft Size |
N/A 120 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A HSM120BX |
Housing |
N/A HS55HXTL |
Support Reference |
N/A S55 |
Other Dimensions
Dimension H |
N/A 7.756 in197 mm |
Dimension H1 |
N/A 1.5 in38 mm |
Dimension H2 |
N/A 16.7 in425 mm |
Dimension J |
N/A 18.0 in458 mm |
Dimension K |
N/A 3.5 in88 mm |
Dimension L |
N/A 21.0 in534 mm |
Dimension M |
N/A 6.5 in166 mm |
Housing Width |
N/A 8.7 in222 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 147475 lbf656000 N |
Cor - Static Load Rating |
N/A 180072 lbf801000 N |
Maximum Speed |
N/A 1640 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |