Heavy series bearing products offer solutions to the most demanding of load conditions. Bearings are supported by robust and durable mountings and can be equipped with a variety of sealing solutions. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 220 mm

Seal Type

N/A High Temperature Packing

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Heavy Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M42

Bearing Number

N/A HSM220BR

Housing

N/A HSM220HR

Support Reference

N/A S62

Bearing - Housing - Seal

N/A HSM220BRHHTPS

Bearing - Housing - Seal UPC

N/A 013992081421

Bearing UPC

N/A 013992024053

Other Dimensions

Dimension H

N/A 13.740 in349 mm

Dimension H1

N/A 3 in76 mm

Dimension H2

N/A 28.7 in730 mm

Dimension J

N/A 29.0 in736 mm

Dimension K

N/A 7.0 in178 mm

Dimension L

N/A 37.5 in952 mm

Dimension M

N/A 11.0 in280 mm

Housing Width

N/A 11.7 in298 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 374307 lbf1665000 N

Cor - Static Load Rating

N/A 551906 lbf2455000 N

Ca - Axial Load Rating

N/A 24594 lbf109400 N

Maximum Speed

N/A 760 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.