Heavy series bearing products offer solutions to
the most demanding of load conditions. Bearings are
supported by robust and durable mountings and can be equipped
with a variety of sealing solutions. If a standard catalog product
does not meet your requirements, a Timken engineer will be happy
to provide help and advice on your application.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Shaft Size |
N/A 240 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M42 |
Bearing Number |
N/A HSM240BR |
Housing |
N/A HS63HRTL |
Support Reference |
N/A S63 |
Other Dimensions
Dimension H |
N/A 15.512 in394 mm |
Dimension H1 |
N/A 3 in76 mm |
Dimension H2 |
N/A 31.1 in790 mm |
Dimension J |
N/A 26.4 in670 mm |
Dimension K |
N/A 12.0 in304 mm |
Dimension L |
N/A 36.0 in914 mm |
Dimension M |
N/A 16 in406 mm |
Housing Width |
N/A 13.1 in334 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 426238 lbf1896000 N |
Cor - Static Load Rating |
N/A 626992 lbf2789000 N |
Ca - Axial Load Rating |
N/A 29405 lbf130800 N |
Maximum Speed |
N/A 700 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |