Heavy series bearing products offer solutions to the most demanding of load conditions. Bearings are supported by robust and durable mountings and can be equipped with a variety of sealing solutions. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 320 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Heavy Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M36

Bearing Number

N/A HSM320BR

Housing

N/A HSM320HR

Support Reference

N/A S66

Bearing - Housing - Seal

N/A HSM320BRH

Bearing UPC

N/A 013992024275

Other Dimensions

Dimension H

N/A 20.394 in518 mm

Dimension H1

N/A 3.1 in80 mm

Dimension H2

N/A 40.7 in1035 mm

Dimension J1

N/A 38.5 in978 mm

Dimension J2

N/A 30.0 in762 mm

Dimension K

N/A 10.5 in266 mm

Dimension L

N/A 47.0 in1194 mm

Dimension M

N/A 14.0 in356 mm

Housing Width

N/A 14.5 in368 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 611031 lbf2718000 N

Cor - Static Load Rating

N/A 920143 lbf4093000 N

Ca - Axial Load Rating

N/A 44692 lbf198800 N

Maximum Speed

N/A 500 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.