Heavy series bearing products offer solutions to
the most demanding of load conditions. Bearings are
supported by robust and durable mountings and can be equipped
with a variety of sealing solutions. If a standard catalog product
does not meet your requirements, a Timken engineer will be happy
to provide help and advice on your application.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Shaft Size |
N/A 320 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M36 |
Bearing Number |
N/A HSM320BX |
Housing |
N/A HS66HXTL |
Support Reference |
N/A S66 |
Other Dimensions
Dimension H |
N/A 20.394 in518 mm |
Dimension H1 |
N/A 3.1 in80 mm |
Dimension H2 |
N/A 40.7 in1035 mm |
Dimension J1 |
N/A 38.5 in978 mm |
Dimension J2 |
N/A 30.0 in762 mm |
Dimension K |
N/A 10.5 in266 mm |
Dimension L |
N/A 47.0 in1194 mm |
Dimension M |
N/A 14.0 in356 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 611031 lbf2718000 N |
Cor - Static Load Rating |
N/A 920143 lbf4093000 N |
Maximum Speed |
N/A 500 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |