Heavy series bearing products offer solutions to the most demanding of load conditions. Bearings are supported by robust and durable mountings and can be equipped with a variety of sealing solutions. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 340 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Heavy Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M42

Bearing Number

N/A HSM340BR

Housing

N/A HSM340HR

Support Reference

N/A S86

Bearing - Housing - Seal

N/A HSM340BRH

Bearing UPC

N/A 013992056580

Other Dimensions

Dimension H

N/A 18.504 in470 mm

Dimension H1

N/A 3.2 in82 mm

Dimension H2

N/A 39.4 in1000 mm

Dimension J1

N/A 36.5 in928 mm

Dimension J2

N/A 26.0 in660 mm

Dimension K

N/A 7.5 in190 mm

Dimension L

N/A 48.0 in1220 mm

Dimension M

N/A 12.5 in318 mm

Housing Width

N/A 17.0 in432 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 659814 lbf2935000 N

Cor - Static Load Rating

N/A 1117975 lbf4973000 N

Ca - Axial Load Rating

N/A 48019 lbf213600 N

Maximum Speed

N/A 460 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.