Heavy series bearing products offer solutions to
the most demanding of load conditions. Bearings are
supported by robust and durable mountings and can be equipped
with a variety of sealing solutions. If a standard catalog product
does not meet your requirements, a Timken engineer will be happy
to provide help and advice on your application.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Shaft Size |
N/A 340 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M42 |
Bearing Number |
N/A HSM340BX |
Housing |
N/A HS86HXTL |
Support Reference |
N/A S86 |
Other Dimensions
Dimension H |
N/A 18.504 in470 mm |
Dimension H1 |
N/A 3.2 in82 mm |
Dimension H2 |
N/A 39.4 in1000 mm |
Dimension J1 |
N/A 36.5 in928 mm |
Dimension J2 |
N/A 26.0 in660 mm |
Dimension K |
N/A 7.5 in190 mm |
Dimension L |
N/A 48.0 in1220 mm |
Dimension M |
N/A 12.5 in318 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 659814 lbf2935000 N |
Cor - Static Load Rating |
N/A 1117975 lbf4973000 N |
Maximum Speed |
N/A 460 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |