Heavy series bearing products offer solutions to the most demanding of load conditions. Bearings are supported by robust and durable mountings and can be equipped with a variety of sealing solutions. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 400 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Heavy Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M42

Bearing Number

N/A HSM400BR

Housing

N/A HSM400HR

Support Reference

N/A S68

Bearing - Housing - Seal

N/A HSM400BRH

Bearing UPC

N/A 013992056887

Other Dimensions

Dimension H

N/A 22.008 in559 mm

Dimension H1

N/A 3.6 in92 mm

Dimension H2

N/A 44.1 in1120 mm

Dimension J1

N/A 40.8 in1036 mm

Dimension J2

N/A 31.7 in806 mm

Dimension K

N/A 11.5 in292 mm

Dimension L

N/A 50.0 in1270 mm

Dimension M

N/A 15.5 in394 mm

Housing Width

N/A 15.7 in400 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 718265 lbf3195000 N

Cor - Static Load Rating

N/A 1177550 lbf5238000 N

Ca - Axial Load Rating

N/A 56382 lbf250800 N

Maximum Speed

N/A 420 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.