Heavy series bearing products offer solutions to the most demanding of load conditions. Bearings are supported by robust and durable mountings and can be equipped with a variety of sealing solutions. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 600 mm

Seal Type

N/A Kevlar Packing Seal

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Heavy Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M56

Bearing Number

N/A HSM600BR

Housing

N/A HSM600HR

Support Reference

N/A S95

Bearing - Housing - Seal

N/A HSM600BRHKPS

Bearing UPC

N/A 013992057587

Other Dimensions

Dimension H

N/A 24.488 in622 mm

Dimension H1

N/A 4 in102 mm

Dimension H2

N/A 52.8 in1340 mm

Dimension J1

N/A 50.0 in1270 mm

Dimension J2

N/A 37.0 in940 mm

Dimension K

N/A 9.5 in242 mm

Dimension L

N/A 63.0 in1600 mm

Dimension M

N/A 16 in406 mm

Housing Width

N/A 19.3 in490 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 1113029 lbf4951000 N

Cor - Static Load Rating

N/A 2124669 lbf9451000 N

Ca - Axial Load Rating

N/A 89924 lbf400000 N

Maximum Speed

N/A 270 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.