Light series bearing products are by far the most

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 1.1875 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - SAFQ

Bolt Size

N/A 2 x 1/2"

Bearing Number

N/A LSE103BR

Housing

N/A LSE103HR

Support Reference

N/A SAFQ01-2B

Bearing UPC

N/A 013992057785

Other Dimensions

Dimension H 

N/A 2-1/4 in

Dimension H2

N/A 5.2 in

Dimension J1 

N/A 7 in

Dimension J2 

N/A 6-1/4 in

Dimension L 

N/A 8-1/4 in

Dimension M 

N/A 2-3/16 in

Housing Width

N/A 3.3 in84 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 14296 lbf63500 N

Cor - Static Load Rating

N/A 14724 lbf65400 N

Maximum Speed

N/A 5400 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.