Light series bearing products are by far the most

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 1.6875 in

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - SAFQ

Bolt Size

N/A 2 x 5/8"

Bearing Number

N/A LSE111BR

Housing

N/A LS2HRTL

Support Reference

N/A SAFQ02A-2B

Bearing UPC

N/A 013992025500

Other Dimensions

Dimension H 

N/A 2-3/4 in

Dimension H2

N/A 6.15 in

Dimension J1 

N/A 8-1/4 in

Dimension J2 

N/A 7-3/8 in

Dimension L 

N/A 9-5/8 in

Dimension M 

N/A 2-3/4 in

Housing Width

N/A 3.9 in98 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 18694 lbf83100 N

Cor - Static Load Rating

N/A 19643 lbf87300 N

Maximum Speed

N/A 4630 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.