Light series bearing products are by far the most
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Shaft Size |
N/A 2.1875 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - SAFQ |
Bolt Size |
N/A 4 x 1/2" |
Bearing Number |
N/A LSE203BR |
Housing |
N/A LS3HRTL |
Support Reference |
N/A SAFQ03A-4B |
Bearing UPC |
N/A 013992025777 |
Other Dimensions
Dimension H |
N/A 3-1/4 in |
Dimension H2 |
N/A 7.2 in |
Dimension J1 |
N/A 9-5/8 in |
Dimension J2 |
N/A 8-5/8 in |
Dimension K |
N/A 1-7/8 in |
Dimension L |
N/A 11-1/8 in |
Dimension M |
N/A 3-1/8 in |
Housing Width |
N/A 4.1 in104 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 23118 lbf102700 N |
Cor - Static Load Rating |
N/A 25848 lbf115000 N |
Maximum Speed |
N/A 3940 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |