Light series bearing products are by far the most

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 6 11/16 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - SAFQ

Bolt Size

N/A 4 x 1-1/4"

Bearing Number

N/A LSE611BX

Housing

N/A LSE611HX

Support Reference

N/A SAFQ12

Bearing UPC

N/A 013992104724

Other Dimensions

Dimension H 

N/A 7-7/8 in

Dimension H2

N/A 16.75 in

Dimension J1 

N/A 24-3/8 in

Dimension J2 

N/A 21-5/8 in

Dimension K 

N/A 4-1/2 in

Dimension L 

N/A 28 in

Dimension M 

N/A 7-1/2 in

Housing Width

N/A 6.8 in172 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 117993 lbf524400 N

Cor - Static Load Rating

N/A 186233 lbf827700 N

Maximum Speed

N/A 1220 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.