Light series bearing products are by far the most
Unit of Measure

Key Dimensions

Shaft Size

N/A 7.9375 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - SAFQ

Bolt Size

N/A 4 x 1-1/4"

Bearing Number

N/A LSE715BR

Housing

N/A LSE715HR

Support Reference

N/A SAFQ13

Bearing UPC

N/A 013992027566

Other Dimensions

Dimension H 

N/A 8-1/4 in

Dimension H2

N/A 17.7 in

Dimension J1 

N/A 25 in

Dimension J2 

N/A 22-1/2 in

Dimension K 

N/A 5 in

Dimension L 

N/A 29-3/8 in

Dimension M 

N/A 8 in

Housing Width

N/A 6.8 in172 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 136576 lbf607000 N

Cor - Static Load Rating

N/A 222676 lbf989700 N

Maximum Speed

N/A 1070 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.