Light series bearing products are by far the most

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 140 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - SAFQ

Bolt Size

N/A 4 x 1"

Bearing Number

N/A LSM140BR

Housing

N/A LSM140HR

Support Reference

N/A SAFQ09A

Bearing UPC

N/A 013992028563

Other Dimensions

Dimension H 

N/A 6-5/16 in

Dimension H2

N/A 14.2 in

Dimension J1 

N/A 18-1/2 in

Dimension J2 

N/A 16-3/4 in

Dimension K 

N/A 3-3/4 in

Dimension L 

N/A 21-3/4 in

Dimension M 

N/A 6-1/4 in

Housing Width

N/A 6.5 in166 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 95055 lbf422500 N

Cor - Static Load Rating

N/A 131675 lbf585200 N

Maximum Speed

N/A 1570 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.