RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 4.0000 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 2 x M24

Bearing Number

N/A LSE400BR

Housing

N/A LSE400HR

Support Reference

N/A SN06

Bearing UPC

N/A 013992026613

Other Dimensions

Dimension H

N/A 125 mm

Dimension H2

N/A 265 mm

Dimension J

N/A 350 mm

Dimension L

N/A 410 mm

Dimension M

N/A 120 mm

Housing Width

N/A 5.2 in132 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 64745 lbf288000 N

Cor - Static Load Rating

N/A 82280 lbf366000 N

Ca - Axial Load Rating

N/A 3596.90 lbf16000 N

Maximum Speed

N/A 2340 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.