Unit of Measure

Key Dimensions

Shaft Size

N/A 4.0000 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 2 x M24

Bearing Number

N/A LSE400BR

Housing

N/A LSE400HR

Support Reference

N/A SN06

Bearing UPC

N/A 013992026613

Other Dimensions

Dimension H

N/A 125 mm

Dimension H2

N/A 265 mm

Dimension J

N/A 350 mm

Dimension L

N/A 410 mm

Dimension M

N/A 120 mm

Housing Width

N/A 5.2 in132 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 64745 lbf288000 N

Cor - Static Load Rating

N/A 82280 lbf366000 N

Ca - Axial Load Rating

N/A 3596.90 lbf16000 N

Maximum Speed

N/A 2340 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.