Unit of Measure

Key Dimensions

Shaft Size

N/A 4.1875 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 2 x M24

Bearing Number

N/A LSE403BR

Housing

N/A LSE403HR

Support Reference

N/A SN07

Bearing UPC

N/A 013992026682

Other Dimensions

Dimension H

N/A 140 mm

Dimension H2

N/A 300 mm

Dimension J

N/A 350 mm

Dimension L

N/A 410 mm

Dimension M

N/A 120 mm

Housing Width

N/A 5.5 in140 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 71040 lbf316000 N

Cor - Static Load Rating

N/A 95993 lbf427000 N

Ca - Axial Load Rating

N/A 4181.39 lbf18600 N

Maximum Speed

N/A 1970 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.