RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 4.1875 in

Seal Type

N/A High Temperature Packing

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 2 x M24

Bearing Number

N/A LSE403BR

Housing

N/A LSE403HR

Support Reference

N/A SN07

Bearing UPC

N/A 013992026682

Other Dimensions

Dimension H

N/A 140 mm

Dimension H2

N/A 300 mm

Dimension J

N/A 350 mm

Dimension L

N/A 410 mm

Dimension M

N/A 120 mm

Housing Width

N/A 5.5 in140 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 71040 lbf316000 N

Cor - Static Load Rating

N/A 95993 lbf427000 N

Ca - Axial Load Rating

N/A 4181.39 lbf18600 N

Maximum Speed

N/A 1970 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.