Unit of Measure

Key Dimensions

Shaft Size

N/A 4 7/16 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 2 x M24

Bearing Number

N/A LSE407BR

Housing

N/A LSE407HR

Support Reference

N/A SN07A

Bearing UPC

N/A 013992026767

Other Dimensions

Dimension H

N/A 150 mm

Dimension H2

N/A 310 mm

Dimension J

N/A 380 mm

Dimension L

N/A 445 mm

Dimension M

N/A 130 mm

Housing Width

N/A 5.5 in140 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 71040 lbf316000 N

Cor - Static Load Rating

N/A 95993 lbf427000 N

Ca - Axial Load Rating

N/A 4181.39 lbf18600 N

Maximum Speed

N/A 1970 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.