RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 130 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 2 x M30

Bearing Number

N/A LSM130BR

Housing

N/A LSM130HR

Support Reference

N/A SN08

Bearing UPC

N/A 013992028396

Other Dimensions

Dimension H

N/A 150 mm

Dimension H2

N/A 354 mm

Dimension J

N/A 420 mm

Dimension L

N/A 500 mm

Dimension M

N/A 150 mm

Housing Width

N/A 6.1 in154 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 81606 lbf363000 N

Cor - Static Load Rating

N/A 111505 lbf496000 N

Ca - Axial Load Rating

N/A 4990.69 lbf22200 N

Maximum Speed

N/A 1740 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.