RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 135 mm

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 2 x M30

Bearing Number

N/A LSM135BR

Housing

N/A LS9HRTL

Support Reference

N/A SN09

Other Dimensions

Dimension H

N/A 160 mm

Dimension H2

N/A 369 mm

Dimension J

N/A 450 mm

Dimension L

N/A 530 mm

Dimension M

N/A 160 mm

Housing Width

N/A 6.6 in168 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 94869 lbf422000 N

Cor - Static Load Rating

N/A 131513 lbf585000 N

Ca - Axial Load Rating

N/A 5799.99 lbf25800 N

Maximum Speed

N/A 1570 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.