Unit of Measure

Key Dimensions

Shaft Size

N/A 170 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 4 x M24

Bearing Number

N/A LSM170BR

Housing

N/A LSM170HR

Support Reference

N/A SD12

Bearing UPC

N/A 013992028907

Other Dimensions

Dimension H

N/A 190 mm

Dimension H2

N/A 417 mm

Dimension J

N/A 480 mm

Dimension K

N/A 120 mm

Dimension L

N/A 560 mm

Dimension M

N/A 210 mm

Housing Width

N/A 6.8 in172 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 117800 lbf524000 N

Cor - Static Load Rating

N/A 186142 lbf828000 N

Ca - Axial Load Rating

N/A 8183 lbf36400 N

Maximum Speed

N/A 1220 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.