RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 180 mm

Seal Type

N/A High Temperature Packing

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 4 x M30

Bearing Number

N/A LSM180BR

Housing

N/A LSM180HR

Support Reference

N/A SD12A

Bearing UPC

N/A 013992028952

Other Dimensions

Dimension H

N/A 210 mm

Dimension H2

N/A 437 mm

Dimension J

N/A 510 mm

Dimension K

N/A 130 mm

Dimension L

N/A 610 mm

Dimension M

N/A 230 mm

Housing Width

N/A 6.8 in172 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 117800 lbf524000 N

Cor - Static Load Rating

N/A 186142 lbf828000 N

Ca - Axial Load Rating

N/A 8183 lbf36400 N

Maximum Speed

N/A 1220 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.