RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 200 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 4 x M30

Bearing Number

N/A LSM200BR

Housing

N/A LSM200HR

Support Reference

N/A SD13

Bearing UPC

N/A 013992029102

Other Dimensions

Dimension H

N/A 220 mm

Dimension H2

N/A 457 mm

Dimension J

N/A 540 mm

Dimension K

N/A 140 mm

Dimension L

N/A 640 mm

Dimension M

N/A 240 mm

Housing Width

N/A 6.8 in172 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 138033 lbf614000 N

Cor - Static Load Rating

N/A 222561 lbf990000 N

Ca - Axial Load Rating

N/A 9217 lbf41000 N

Maximum Speed

N/A 1070 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.